Many existing analytics technologies require deep expertise in both data science and industrial processes, which prevents many OT professionals from taking advantage of basic analytics at the plant floor. What if you could harness the power of machine learning to predict anomalies or estimate operational variables in your production processes? And what if you could do this without the help of a data scientist?
Our FactoryTalk® Analytics™ LogixAI® module changes the game by applying analytics within the controller application to achieve process improvement. This add-on module for ControlLogix® controllers fits directly into a control chassis and streams controller data over the backplane to build predictive models. It can continuously monitor a production operation, detecting anomalies against its derived understanding, empowering operators and technicians to easily apply machine learning concepts to get ahead of product quality issues and help protect process integrity—all without having to develop, validate or sustain home-grown machine learning algorithms.